EZ-PD™ PAG2P: Primary-side controller
Primary high-voltage (HV) start-up controller
EZ-PD™ PAG2S: Secondary-side controller
Integrated secondary-side controller with USB PD, synchronous rectification (SR), and pulse-width modulator (PWM)
About
EZ-PD™ PAG2-AC is a two-chip secondary-side controlled ACF flyback converter using EZ-PD™ PAG2S-AC and EZ-PD™ PAG2P.
EZ-PD™ PAG2S-AC integrates the internal error amplifier (EA) and a programmable ramp generator to regulate and control high- and low-side primary switches by sending PWM signals to the primary-side counterpart EZ-PD™ PAG2P via a pulse edge transformer (PET). The device also integrates the programmable low-side synchronous rectification and PD 3.1 SPR and 28 V EPR-compliant USB PD controller at the secondary side.
EZ-PD™ PAG2P is a primary HV startup controller which integrates high-voltage start-up, pulse edge transformer (PET) receiver, low-side NFET gate driver, high-side logical level driver, fault protection, X-cap discharge, and boosts VCC. The
EZ-PD™ PAG2-AC secondary-side controlled solution offers better regulation accuracy and lower standby power consumption than the primary-side controlled PWM controller. Its programmable parameters such as digital valley table, ACF pulse width, burst and skip frequency, and SR turn-on and turn-off delays enable better system performance than fixed function controllers.
EZ-PD™ PAG2-QZ is a two-chip secondary-side controlled QR-ZVS flyback converter using EZ-PD™ PAG2S-QZ and EZ-PD™ PAG2P. EZ-PD™ PAG2S-QZ integrates the internal error amplifier (EA) and a programmable ramp generator to regulate and control the low-side primary switch by sending PWM signals to the primary-side counterpart EZ-PD™ PAG2P via a pulse edge transformer (PET). The device also integrates the programmable low-side synchronous rectification and PD 3.1 SPR and 28 V EPR-compliant USB PD controller at the secondary side.
EZ-PD™ PAG2P is a primary HV startup controller which integrates high-voltage start-up, pulse edge transformer (PET) receiver, low-side NFET gate driver, high-side logical level driver, fault protection, X-cap discharge, and boosts VCC. The EZ-PD™ PAG2-QZ secondary-side controlled solution offers better regulation accuracy and lower standby power consumption than the primary-side controlled PWM controller. Its programmable parameters such as digital valley table, ZVS pulse width, burst and skip frequency, and SR turn-on and turn-off delays enable better system performance than fixed function controllers.
EZ-PD™ PAG2S-PS is a highly integrated USB PD and SR controller for single-port power adapters. For USB PD, EZ-PD™ PAG2S-PS offers a highly programmable flash-based solution to meet PD 3.1 specifications with SPR, PPS, and EPR support. For SR, EZ-PD™ PAG2S-PS supports short turn-on and turn-off delays for DCM and CCM converters, voltage-second integration to avoid false turn-ons, logical and non-logical SR MOSFETs, and switching frequencies up to 300 kHz. For fault protection, it supports OCP, SCP, OVP, UVP, OTP, VBUS-CC short, and VCONN current limits. EZ-PD™ PAG2S-PS is based on Arm® Cortex®-M0 with 64 KB flash and offers a highly programmable USB-C PD and SR-integrated controller to meet different customer design requirements and specifications while being capable of upgrading firmware over CC lines.
EZ-PD™ PAG2-AC is a two-chip secondary-side controlled ACF flyback converter using EZ-PD™ PAG2S-AC and EZ-PD™ PAG2P.
EZ-PD™ PAG2S-AC integrates the internal error amplifier (EA) and a programmable ramp generator to regulate and control high- and low-side primary switches by sending PWM signals to the primary-side counterpart EZ-PD™ PAG2P via a pulse edge transformer (PET). The device also integrates the programmable low-side synchronous rectification and PD 3.1 SPR and 28 V EPR-compliant USB PD controller at the secondary side.
EZ-PD™ PAG2P is a primary HV startup controller which integrates high-voltage start-up, pulse edge transformer (PET) receiver, low-side NFET gate driver, high-side logical level driver, fault protection, X-cap discharge, and boosts VCC. The
EZ-PD™ PAG2-AC secondary-side controlled solution offers better regulation accuracy and lower standby power consumption than the primary-side controlled PWM controller. Its programmable parameters such as digital valley table, ACF pulse width, burst and skip frequency, and SR turn-on and turn-off delays enable better system performance than fixed function controllers.
EZ-PD™ PAG2-QZ is a two-chip secondary-side controlled QR-ZVS flyback converter using EZ-PD™ PAG2S-QZ and EZ-PD™ PAG2P. EZ-PD™ PAG2S-QZ integrates the internal error amplifier (EA) and a programmable ramp generator to regulate and control the low-side primary switch by sending PWM signals to the primary-side counterpart EZ-PD™ PAG2P via a pulse edge transformer (PET). The device also integrates the programmable low-side synchronous rectification and PD 3.1 SPR and 28 V EPR-compliant USB PD controller at the secondary side.
EZ-PD™ PAG2P is a primary HV startup controller which integrates high-voltage start-up, pulse edge transformer (PET) receiver, low-side NFET gate driver, high-side logical level driver, fault protection, X-cap discharge, and boosts VCC. The EZ-PD™ PAG2-QZ secondary-side controlled solution offers better regulation accuracy and lower standby power consumption than the primary-side controlled PWM controller. Its programmable parameters such as digital valley table, ZVS pulse width, burst and skip frequency, and SR turn-on and turn-off delays enable better system performance than fixed function controllers.
EZ-PD™ PAG2S-PS is a highly integrated USB PD and SR controller for single-port power adapters. For USB PD, EZ-PD™ PAG2S-PS offers a highly programmable flash-based solution to meet PD 3.1 specifications with SPR, PPS, and EPR support. For SR, EZ-PD™ PAG2S-PS supports short turn-on and turn-off delays for DCM and CCM converters, voltage-second integration to avoid false turn-ons, logical and non-logical SR MOSFETs, and switching frequencies up to 300 kHz. For fault protection, it supports OCP, SCP, OVP, UVP, OTP, VBUS-CC short, and VCONN current limits. EZ-PD™ PAG2S-PS is based on Arm® Cortex®-M0 with 64 KB flash and offers a highly programmable USB-C PD and SR-integrated controller to meet different customer design requirements and specifications while being capable of upgrading firmware over CC lines.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in with our development tools
Discover our Infineon Academy learning platform
Join our empowering community